Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
8SS
Bill of material
8SS2012-Z
CNSORDERNO
Order Number
8SS2012-Z
SW
Switching Function
ON-ON
NOP
Number of pole
2
RV
Rated voltage
AC 125V 6A Max.
TS
Terminal Style
PCB
CS
Contact Specs
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031