Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
AS
Bill of material
AS2D-5M-10-Z
CNSORDERNO
Order Number
AS2D-5M-10-Z
SF
Switching Function
ON-ON
NOP
Number of Poles
2
RV
Rated voltage
AC/DC 48V 50mA Max.
TS
Terminal Style
0.2inch pitch, Right angle
MH
Mounting height
Mounting height 3.1mm
BR
Bracket
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031