User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
NIDEC COPAL ELECTRONICS CORPORATION
Description
ATE
Bill of material
ATE1D-2M3-10-Z
CNSORDERNO
Order Number
ATE1D-2M3-10-Z
SF
Switching Function
ON-ON
NOP
Number of Poles
1
RV
Rated voltage
AC/DC 48V 50mA Max. / 0.4VA AC/DC
TS
Terminal Style
PCB
WP
Water Proof
Whole washing
NT
Note
NT2
Note
BR
Bracket
CC
Color Cap
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions