User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
NIDEC COPAL ELECTRONICS CORPORATION
Description
CS-4
Bill of material
CS-4-22YTA
CNSORDERNO
Order Number
CS-4-22YTA
NOP
Number of Poles
2 poles
NOC
Number of Contacts
2 contacts
SOT
Shapes of Terminal
J-hook
CT
Contact timing
Non-shorting with neutral detent (1pole 2 contacts, 2 poles 2 contacts)
FOP
Form of Packaging
Taping
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions