User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
NIDEC COPAL ELECTRONICS CORPORATION
Description
SD-1000/2000
Bill of material
SD-1010
CNSORDERNO
Order Number
SD-1010
NP
Number of Positions
16 positions
SP
Setting Position
Top setting
SOT
Shape of Terminal
Through hole pin
SOR
Shape of Rotor
Without knob (Minus slot)
CF
Code format
Real code (Rotor color Yellow)
FOP
Form of Packaging
Bulk in Plastic Bag
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions