User Profile Desktop
Catalog navigation
CAD model selection
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
NIDEC COPAL ELECTRONICS CORPORATION
Description
SH-7000
Bill of material
SH-7050TA
CNSORDERNO
Order Number
SH-7050TA
SP
Setting Position
Top setting
SOT
Shape of Terminal
J-hook
CF
Code format
16 positions, real code
SOR
Shape of Rotor
Without knob (Minus slot)
FOP
Form of Packaging
Taping
Download CAD models
You have currently no CAD models available for download or mail delivery.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore. You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions